We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATMEGA168PB-XMINI

ATMEGA168PB XPLAINED MINI


  • On-board debugger with full source-level debugging support in Atmel Studio
  • Auto-ID for board identification in Atmel Studio
  • Access to all signals on target MCU
  • One green status LED
  • One mechanical user pushbutton
  • Virtual COM port (CDC)
  • 16MHz target clk
  • USB-powered
  • Arduino shield-compatible foot prints
  • Target SPI bus header foot print
  • Xplained Pro extension headers can easily be strapped in

Overview


The ATmega168PB Xplained Mini evaluation kit is a hardware platform for evaluating the ATmega168PB microcontroller. The evaluation kit comes with a fully-integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega168PB enabling easy integration of the device in a custom design.

Documentation


Title
Document Id
ATmega168PB Xplained Mini User Guide PDF | HTML 95886e77-a672-4945-a66b-17c163ab4917
ATmega168PB Xplained Mini - Design Documentation Download ab92d9cc-638b-475f-877e-e39a79b81067