We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATEVK-MXT2912TDAT-D

ATEVK-MXT2912TDAT-D


Overview


This kit (ATEVK-MXT2912TDAT-D) is the SPI version including 1D slider PCB for the evaluation and development of Microchip maXTouch applications using the ATMXT2912TD Touchscreen Sensor IC.

The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76125), which includes an ITO shield layer as part of the touchscreen. A 1D slider PCB is also included within this kit. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Package Contents

1x 13.3” Touchscreen Assembly (76125)
1x ATMXT2912TDAT PCB (80838)
1x ATUSB-HSBB-PCB (80422)
1x ATAUTO-SPI-CABLE (B-2925)
1x 1D slider PCB
2x 60 way flexi cables
8x Self Adhesive Feet
1x USB Cable

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATMXT2912TDAT-D_Documentation_rev2.zip Download 1e42290a-a434-409e-9503-399f256c9ace