The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76125), which includes an ITO shield layer as part of the touchscreen. A 1D slider PCB is also included within this kit. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.
This kit (ATEVK-MXT2912TDAT-C) is the I2C version including 1D slider PCB for the evaluation and development of Microchip maXTouch applications using the ATMXT2912TD Touchscreen Sensor IC.
1x 13.3” Touchscreen Assembly (76125)
1x ATMXT2912TDAT PCB (80838)
1x ATUSB-I2C-AUTO-PCB (80195)
1x 1D slider PCB
2x 60 way flexi cables
8x Self Adhesive Feet
1x USB Cable
All supported Windows versions.