Part Number: ATEVK-MXT2113TDAT-B

ATEVK-MXT2113TDAT-B


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (76125), which includes an ITO shield layer as part of the touchscreen. A set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT2113TDAT-B) is SPI version for the evaluation and development of Microchip maXTouch applications using the ATMXT2113TD Touchscreen Sensor IC.

Package Contents

1x 13.3” Touchscreen Assembly (76125)
1x ATMXT2113TDAT PCB (80870)
1x ATUSB-HSBB-PCB (80422)
1x ATAUTO-SPI-CABLE (B-2925)
8x Self Adhesive Feet
1x USB Cable

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATMXT2113TDAT-B_Documentation_rev2.zip Download 73a4067c-4b09-414d-a6de-feee452c2bec