Part Number: ATEVK-MXT1665TDAT-A

ATEVK-MXT1665TDAT-A


The device can be connected through a flexible printed circuit (FPC) to an Indium Tin Oxide (ITO) glass touchscreen (MISC1072), a copper flex panel is included to mimic the display loading effect and a set of self-adhesive feet have been supplied with the kit to allow for the touchscreen assembly to be used on the desk/bench. Alternatively, the touchscreen assembly may be mounted to a suitable display for evaluation of on-screen performance.

Overview


This kit (ATEVK-MXT1665TDAT-A) is the I2C based version for the evaluation and development of Microchip maXTouch applications using the ATMXT1665TDAT Touchscreen Sensor IC.

Package Contents

1x 12” Touchscreen Assembly (MISC1072)
1x ATMXT1665TDAT I2C PCB (10972)
1x ATUSB-I2C-AUTO-PCB (10820)
6x Self Adhesive Feet (HW1009)
1x Copper flex Panel (MISC1075)
1x Ground Connection Wire (CAB1021)
1x USB Cable (CAB0019)

System Requirements

All supported Windows versions.

Documentation


Title
Document Id
ATMXT1665TDAT-A_Documentation.zip Download 7b4d5ddf-5434-4916-a316-dd53fc4ed499