Part Number: ATDH1150VPC

ATDH1150VPC


  • Supports Industry Standard IEEE 1149.1 (JTAG) Compliant Devices
  • Allows Users to Perform JTAG ISP of Atmel ATF15xx CPLDs
  • Supports Target Systems Using 5.0V, 3.3V, or 1.8V Vcc and I/O Standards
  • Fully Supported by the ATMISP Software (Version 6.x)
  • Interfaces with a Standard DB25 Parallel Port of PC
  • Uses a Standard 10-pin JTAG Connector

Overview


This product is no longer available for sale. 

The ATF15xx CPLD LPT-based JTAG ISP Download Cable connects to a standard parallel port of a PCand to a 10-pin JTAG header on the target board. It transfers the JTAG instructions and data generated by the ATMISP software running on a PC to the ATF15xx series CPLDs on the target circuit board. With this In-System Programming (ISP) download cable, design changes can easily be downloaded directly to the ATF15xx JTAG devices, resulting in easy prototyping of designs.

Documentation


Title
Document Id
ATF15xx-DK3 Development Kit - This document describes in detail the ATF15xx-DK3 CPLD Development/Programmer Board, Adapter Boards and JTAG ISP download cable. Download 65805765-ad13-48b8-87f1-3d972168f9e9
ATDH1150VPC - ATF15xx CPLD JTAG ISP Download Cable - This user guide provides details of the Atmel ATF15xx CPLD LPT-based JTAG ISP Download Cable [ATDH1150VPC], which is used in conjunction with the ATMISP v6.x software to program the ATF15xx CPLDs. Download 35a28b94-5f9f-4232-8051-d36c1b60181e
PLD Design Software Overview - An overview of the design software tools for Atmel SPLDs and CPLDs. Download 4d105238-8ef1-43eb-ba7e-2dc915ab3796

Application Notes


Title
Date
Document Category
Creating JAM/JBC File(s) for the ATF1500AS Device Family 10 Dec 2016 Link Application Notes
In-System Programming of ATF1500AS Devices on the HP3070 10 Dec 2016 Link Application Notes