Part Number: ATAVRSB202

ATAVRSB202


This device is made for battery packs with either one or two cells in series, and features autonomous battery protection as well as very accurate voltage, current and temperature monitoring capabilities

Overview


The SB202 is an evaluation and development kit for the ATmega32HVB. This device is made for battery packs with either one or two cells in series, and features autonomous battery protection as well as very accurate voltage, current and temperature monitoring capabilities. The device provides the means to protect the battery pack and surroundings from hazardous conditions and gain most energy from the Battery cells.

Application Notes


Title
Date
Document Category
AVR459: SB200 Hardware User Guide 10 Dec 2016 Link Application Notes
AVR473: ATAVRSB202 Hardware User Guide 10 Dec 2016 Link Application Notes
AVR474: ATAVRSB202 Firmware User Guide 10 Dec 2016 Link Application Notes
AVR491: Quick start guide for SB200 10 Dec 2016 Link Application Notes

Software


Title
Date
Atmel AVR Battery Studio Download 02 Jan 2017