This product is no longer available for sale.
Atmel 2.4GHz evaluation and starter kit speeds development, debugging, and demonstration of a wide range of low-power IEEE 802.15.4, 6LoWPAN, and ZigBee wireless network applications.
The kit includes two AVR Raven boards with a 2.4GHz transceiver, on-board picoPower AVR application processors with LCD display, and one USB stick with a 2.4GHz transceiver to allow USB connections to a PC. It also includes a PC software package for wireless network setup, control, analysis, and over-the-air programming.