We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATAVRISP2

AVRISP MKII


  • Programs both flash and EEPROM
  • Supports fuses and lock bit programming
  • Upgradeable for future device support
  • Supports target voltages from 1.8V to 5.5V
  • Adjustable ISP programming speed (50Hz to 8MHz SCK frequency)
  • USB 2.0 compliant (full speed, 12Mbps)
  • Powered from USB, does not require external power supply
  • Target interface protection
  • Short-circuit protection

Overview


This product is no longer available for sale. For a replacement, see the Atmel-ICE: ATATMEL-ICE

This tool is used for field upgrades of 8-bit AVR microcontrollers with ISP or PDI interfaces. Using the included AVR Studio software, designers can program tinyAVR and megaAVR devices using the ISP Interface, tinyAVR devices using the TPI interface, and AVR XMEGA devices using the PDI Interface.

For more information, please visit the Online User Guide.

Documentation


Title
Document Id
AVRISP mkII fix note Download ade68f2a-3967-49ec-b9d6-67a49329cdb4
AVRISP mkII User Guide Download 3a6d0ea3-d5b5-41b8-a8d1-79b7d08e57e9