We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATA8520-EK6-E

ATA8520-EK6-E


Overview


The ATA8520-EK6-E is a SIGFOX extension board for the Xplained Pro development kit. It can be used for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the European 868MHz ISM band. The kit is SIGFOX Ready , CE certified and supports class 0 output power. The SIGFOX extension kit comes with a fully preprogrammed ATA8520E device including SIGFOX ID and PAC code for registration at the SIGFOX backend. The kit also provide an antenna to be connected to the SMA connector and the connector to plug the extension kit to the Xplained Pro board. The Xplained Pro development board is not included in the SIGFOX extension kit and has to be purchased individually.