The ATA8520-EK4-E stand-alone kit is ideal for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the European 868MHz ISM band. The kit is SIGFOX Ready, CE certified and supports class 0 output power. The evaluation kit comes with a fully preprogrammed ATA8520E device including SIGFOX ID & PAC code for registration in the SIGFOX backend and an antenna to be connected to the SMA connector. The ATA8520-EK4-E kit need an external power supply or the ATBATTERY-CASE-2AAA from .