We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATA8520-EK3-F

ATA8520-EK3-F


  • This kit demonstrates a Flash application with the
    • ATA8520-EK1-F evaluation kit:
      • with the Microchip SIGFOX™ ATA8520E V2.3 transceiver device and a Microchip ATmega328P AVR® microcontroller with AT30TS75A temperature sensor as a battery-powered kit for standalone operation
      • ATA8520-EK3-F extension board:
        • Includes Atmel SIGFOX ATA8520E V2.3 transceiver device with an AT30TS75A temperature monitoring device. An additional MCU application development kit, i.e., XplainedPro SAMD20 or SAMD21 and 3V power-supply is required.

Overview


The ATA8520-EK3-F is a SIGFOX extension board for the Xplained Pro development kit. It can be used for evaluation of the ATA8520E SIGFOX compliant transceiver and operates in the US 902MHz ISM band (FCC). The kit is SIGFOX Ready, FCC certified and supports class 0 output power. The SIGFOX extension kit comes with a fully pre-programmed ATA8520E device including SIGFOX ID and PAC code for registration at the SIGFOX backend. The kit also provide an antenna to be connected to the SMA connector and the connector to plug the extension kit to the Xplained Pro board. The Xplained Pro development board is not included in the SIGFOX extension kit and has to be purchased individually.
Package Contents
  • A single PCB ATAB0102A with
    • A Microchip ATA8520E SIGFOX™ transceiver device
    • A Microchip ATmega328P AVR® microcontroller at 8MHz
    • An AT30TS75A temperature sensor with TWI
  • A 902MHz monopole antenna for connection to the RP-SMA connector