We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATA8510-EK1

ATA8510-EK1


  • Demonstrates an application with the
    • RF transceiver Atmel ATA5831 in a base station with an Xplained PRO SAMC21 kit
    • ATA8510 RF Transceiver remote sensor with an AT30TS75A temperature sensor and an optional CMM-1923 real-time clock
    • Two-way RF communication

Overview


The ATA8510-EK1 is for evaluation of the ATA8510 / ATA8515 RF transceiver devices and demonstrates a 2-way communication at 433.92 MHz. The kit includes a sensor board with ATA8510 (RF transceiver running a Flash application), Xplained PRO ATA5831 extension board, Xplained PRO SAMC21 evaluation board and Xplained PRO OLED1 extension board. See ATA8510-EK1 Tool Package v4.0 for latest documentation.

Documentation


Title
Document Id
ATA8510/ATA8515 - Complete Datasheet Download 456244fe-26d0-4962-850f-df531fef800f
ATA8510-EK1 Evaluation Kit User Guide PDF | HTML bcde23bd-f77b-4131-8001-d1a119724fa7

Software


Title
Date
ATA8510 EK1 Tool Pack V4.01 Download 31 Oct 2024
ATA8510-EK1 Tool Package v3.0 Download 06 Nov 2020
ATA8510-EK1 Tool Package v2.0 Download 08 Jun 2017
ATA8510-EK1 Tool Package Download 07 Jun 2017
Template ATA8510 Flash IAR4k Download 08 Jun 2017
EEPROM Config Tool Download 15 Apr 2021