We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT9933DB1

HIGH BRIGHT LED DRIVER IC DEMOBOARD MEETING AUTOMOTIVE REQUIREMENTS


  • Please download the user guide for more information

Overview


The AT9933DB1 is an LED driver capable of driving up to 7 1-watt LEDs in series from an automotive input of 9 - 16V DC. The demoboard uses AT9933 in a boost-buck topology. The converter operates at frequencies in excess of 300kHz and has excellent output current regulation over the input voltage range. It can also withstand transients up to 42V and operate down to 6V input. The converter is also protected against open LED and output short circuit conditions. Protection against reverse polarity up to 20V is also included.

PLEASE CONTACT YOUR LOCAL MICROCHIP SALES OFFICE FOR DEMO BOARD AVAILABILITY.

Package Contents

N/A

Documentation


Title
Document Id
AT9933DB1 User Guide Download aa088f09-ba38-4703-bc8c-65b23ace9ff0

Additional Resources


Examples