Part Number: AT91SAM9X35-EK

SAM9X35-EK


  • 400MHz CPU
  • External memory
  • DDR2-SDRAM (1Gb)
  • NAND Flash (2 or 4Gb)
  • Three USB ports
  • HS (EHCI) and FS (OHCI) Host, multiplexed with HS USB Device via Micro AB connector
  • HS (EHCI) and FS (OHCI) Host, via standard type A connector
  • FS only (OHCI) Host, via standard type A connector
  • One Ethernet 10/100 interface with on-board MAC controllers and RJ45 sockets
  • Two high-speed SD/MMC interfaces
  • One TFT-LCD module interface
  • One stereo CODEC interface with line-in and headphone jacks
  • Two CAN interfaces
  • One telephone/modem interface with RJ11 connector
  • Two serial interfaces (1x USART, 1x UART)
  • One Two-wire Interface (TWI)
  • One ZigBee?? extension port
  • 5.0" TFT-LCD module with
  • 800x480 resolution
  • backlight
  • resistive touch panel
  • 24-bit RGB interface
  • four additional QTouch?? buttons on board

Overview


The SAM9X35-EK Evaluation Kit enables rapid evaluaton and code development of applications running on a SAM9X35 device.

Documentation


Title
Document Id
AT91SAM9X35-EK__KitsFiles Download 26361e6f-4dfd-41e1-b672-c9230372d6a3
SAM9X35-EK Design & Manufacturing Files Information - Kit versioning history and information, plus bundle contents description. Download 07b7b4ea-763d-4669-9838-3a709b2a0db9
SAM9G15-EK, SAM9G25-EK, SAM9G35-EK, SAM9X25-EK, SAM9X35-EK User Guide Download 9c473ecb-c022-451b-90e4-b9a883619683