Part Number: AT91SAM9N12-EK

SAM9N12-EK


  • Atmel SAM9N12 microcontroller in BGA217 package
  • 16 MHz crystal
  • 32.768 KHz crystal
  • Memory - 1Gb DDR2 memory; 2Gb NAND Flash memory with Chip Selection control switch; Optional NOR flash; 32Mb SPI Serial DataFlash with Chip Selection control switch; 512Kb Serial EEPROM; 1Kb 1-Wire EEPROM; SD/MMC interface
  • Communication - One Ethernet Physical Transceiver Layer with RJ45 connector; UART DBGU port with level shifter IC; JTAG/ICE port; USB Host and Device; ZigBee??
  • Add-on display module - TFT LCD module with touch; QTouch elements for user QTouch: (K1 to K4)
  • Audio codec with input stereo headphone and microphone
  • On-board power regulation and backup battery
  • Two user LEDs and one power LED
  • System buttons: NRST, WKUP, OE_CS
  • One user button
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The SAM9N12-EK Evaluation Kit enables rapid evaluation and code development of applications running on a SAM9N12 device.

Documentation


Title
Document Id
SAM9N12-EK Design and Manufacturing Files Download 5d582545-8d37-4628-8e25-4609d6b0de60
SAM9N12/CN11-EK User Guide Download 41680aa8-2e04-4545-9510-a9d1b949025f
SAM9N12-EK Design & Manufacturing Files Information - Kit versioning history and information, plus bundle contents description. Download 8f84787b-3ded-4fc0-b6f5-ff6062e4d13a