We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT88CK101STK8

AT88CK101STK8 DEVELOPMENT KIT


Overview


This product is no longer available for sale. 

Development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The starter kit includes an AVR base board (ATMicrobase) with a USB interface that lets designers learn and experiment on their PCs.

The kit also includes a daughterboard that interfaces to the AVR base board via a 10-pin header. The daughterboard has a single 8-pin SOIC socket which can support an ATECC108, ATSHA204, or an ATAES132 device. Using the ACES software, small quantities of parts can be inserted into this socket for programming and then connected to the system board under development. Software developed on the PC can also serve as the base for code to be ported to an embedded microcontroller. Source code can also be edited to integrate with ARM or other platforms. This kit uses a modular approach, enabling the daughterboard to connect directly to an STK series AVR development platform to easily add security to applications. An optional adapter kit is also available when the 10-pin header on the daughterboard requires a different pin out. ACES allows developers to demonstrate the functionality of the CryptoAuthentication device.

Availability

This kit is available for purchase from distributors. Check distributor inventory.

Package Contents
 
  • AVR base board
  • Single socket development board
  • USB extension cable
  • Atmel CryptoAuth

Documentation


Title
Document Id
AT88CK101STK8 Gerber Files Download 3804748d-1fe5-4e4b-8fd9-806e9d958e5a
AT88CK101-8T Bill of Materials Download 66162759-67d1-4625-aee5-6a81f2ed2e34
AT88Microbase Hardware User Guide Download 678f6d9a-f2c8-4cd3-a1b3-a5ab2bbbf30c
AT88Microbase Bill of Materials Download 8a60eafa-546a-4d5b-a9fa-473318157830
AT88CK101BK8 Hardware User Guide Download 5f1058ab-899d-46fc-a58d-c31932d413e1
AT88Microbase Schematic Download 5202d1cc-d9b1-4099-b8c5-b4a57126d9c3
AT88CK101-8S Bill of Materials Download f0b3ad58-6800-4aee-808d-024f43fcf5ad
AT88CK101STK8 Quick Start Guide Download f87da80d-78c5-45ab-a4d3-e15e1871bc02
AT88CK101-8U Bill of Materials Download 210e77a4-40b6-469e-9e5d-84152245c6d6
AT88Microbase Gerber Files Download b6daa49b-ec8c-4098-bce6-445d5545b807
AT88CK101-3 Bill of Materials Download d9360db4-35d4-4637-9e77-87abd124d656
AT88CK101STK8 Schematic Download 321ad32b-ccc3-4cc8-a9aa-93ffd0f3e9b8

Software


Title
Date
CryptoAuthentication ATAES132A Development Library Download 02 Jan 2017
CryptoAuthentication ATSHA204A Development Library Download 02 Jan 2017