We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AT88CK101STK3

AT88CK101STK3


  • Kit includes: microbase board, single socket development board, USB extension cable, CryptoAuthentic

Overview


Not Recommended.

Development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The starter kit includes a microbase board with a USB interface that lets designers learn and experiment on their PCs. It includes a daughterboard that interfaces to the microbase via a 10-pin header. The daughterboard has a single 3-pin SOT23 socket for development. Software developed on the PC can also serve as the base for code to be ported to an embedded microcontroller. Source code can also be edited to integrate with ARM or other platforms. This kit uses a modular approach, enabling the daughterboard to connect directly to an STK series AVR development platform to easily add security to applications. An optional adapter kit is also available when the 10-pin header on the daughterboard requires a different pin out. Theeasy-to-use CryptoAuthentication utility demonstrates the functionality of the CryptoAuthentication device.

Documentation


Title
Document Id
CryptoAuthentication Compact Code Example for WINAVR and AT90 USB1287 Download cf7bebd8-a9ed-4008-95b3-d81891ecc23f
AT88CK109STK3 User Guide Download e4a4a2c9-3ee4-4c6c-a80e-507598d5f2f8
AT88CK109STK3 Quick Start Guide - Getting Started with AT88CK109STK3 Starter Kit Download b4bdc88d-1183-45b8-8dab-7235b6d854d7
AT88Microbase Bill of Materials Download 8a60eafa-546a-4d5b-a9fa-473318157830

Software


Title
Date
CryptoAuthentication Firmware AT88CK109STK3 Version 4.2 Download 02 Jan 2017
CryptoAuthentication Demonstration Utility Download 02 Jan 2017
CryptoAuthentication AT88SA10x Development Library Download 03 Jan 2017