Part Number: AT88CK101SK-MAH-XPRO

AT88CK101 DEVELOPMENT KIT


Overview


A development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The starter kit includes an AVR baseboard (ATMicrobase) with a USB interface that lets designers learn and experiment on their PCs.

For the Xplained Pro (XPRO) series, the kit includes a daughterboard that interfaces to the AVR baseboard via a 10-pin or 20-pin header. The daughterboard configuration can be ordered with the 8-pin UDFN socket (MAH), the 8-pin SOIC socket (SSH), or the 3-lead SOT23 socket (TSU) which can support an CryptoAuthentication ATSHA204A, ATECC508A, or ATAES132A device (TSU not available for ATAES132A device).

The CryptoAuthentication Evaluation Studio (ACES), which can be used with this kit includes a configuration environment that allows the ability to configure, demonstrate, and personalize the CryptoAuthentication device. Software developed on the PC can serve as the base for code to be ported to an embedded microcontroller. Source code can be edited to integrate with ARM or other platforms.

This kit uses a modular approach, enabling the daughterboard to connect directly to a STK series AVR development platform to easily add security to applications. An optional adapter kit is available when the 10-pin header on the daughterboard requires a different pinout.

Note: The AT88CK101SK-RBH is a 3-lead contact socket and does not have the 20 pin XPRO header. No ATAES132A packages are available.

Latest Firmware:

CK101_Firmware_v2.3.3 - For use with ACES 6.0+ (V2.3.0 or higher is required for ATECC608A Support)
SHA256: 6F8B0A2753337049FF3F5B531CD6B9BCCE037D4229812A7E5FCF18F15B741540

CK101_Firmware_v2.2.0 - For use with ACES 5.0
SHA256: E4B8D7CE120D4028047947B0FDFC76FE7DFBE8BE88A63E41075327BBE59BD7E1

Package Contents
  •  AVR baseboard 
  • Single socket development board 
  • assortment of Microchip samples.

Documentation


Title
Document Id
AT88CK101STK8 Gerber Files Download 3804748d-1fe5-4e4b-8fd9-806e9d958e5a
AT88CK101-8T Bill of Materials Download 66162759-67d1-4625-aee5-6a81f2ed2e34
AT88Microbase Hardware User Guide Download 678f6d9a-f2c8-4cd3-a1b3-a5ab2bbbf30c
AT88Microbase Bill of Materials Download 8a60eafa-546a-4d5b-a9fa-473318157830
AT88CK101BK8 Hardware User Guide Download 5f1058ab-899d-46fc-a58d-c31932d413e1
AT88Microbase Schematic Download 5202d1cc-d9b1-4099-b8c5-b4a57126d9c3
AT88CK101-8S Bill of Materials Download f0b3ad58-6800-4aee-808d-024f43fcf5ad
AT88CK101STK8 Quick Start Guide Download f87da80d-78c5-45ab-a4d3-e15e1871bc02
AT88CK101-8U Bill of Materials Download 210e77a4-40b6-469e-9e5d-84152245c6d6
AT88Microbase Gerber Files Download b6daa49b-ec8c-4098-bce6-445d5545b807
AT88CK101-3 Bill of Materials Download d9360db4-35d4-4637-9e77-87abd124d656
AT88CK101STK8 Schematic Download 321ad32b-ccc3-4cc8-a9aa-93ffd0f3e9b8
AT88CK101 Development Kit Hardware User Guide Download a70de5bb-3eca-4c73-b361-81818d5059a0

Application Notes


Title
Date
Document Category
Upgrading the CryptoAuthentication and Temperature Sensor Kit Firmware Using FLIP 10 Dec 2016 Link Application Notes

Software


Title
Date
CryptoAuthentication ATAES132A Development Library Download 02 Jan 2017
CryptoAuthentication ATSHA204A Development Library Download 02 Jan 2017