We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: AT32UC3C-EK

UC3C-EK


  • Supports the AT32UC3C0512C
  • Compatible with the MC3xx series of motor control boards
  • QVGA (320x240) Full Color LCD display
  • Sensors: Light, Temperature, Microphone
  • Connectors for dual CAN, dual LIN, JTAG, Nexus, USB device and embedded host, SD card, MMC

Overview


This product is being phased out and replaced by ATSTK600.

Evaluation kit and development board for the 32-bit AVR AT32UC3C0512C microcontroller featuring Floating-point Unit (FPU), dual CAN interfaces, dual LIN interfaces, Motor Control PWM and ADC, USB OTG, Peripheral Event System and true 5V I/O.

The UC3C-EK kit facilitates development and makes it easy to evaluate the full potential of the AVR UC3C series.

As a development system, the board provides on-board memory, USB communication interface, CAN and LIN network interfaces and the JTAG programming and debugging interface.

Documentation


Title
Document Id
Atmel AVR32919: UC3C Evaluation Kit - The Atmel AT32UC3C-EK is an evaluation kit and development system for the Atmel AVR AT32UC3C0512C microcontroller. Download 45015437-aed0-4f2b-817e-cd356b384301
AT32UC3C-EK Schematics Download 720eb2d9-bfed-43b2-8f18-10d86ffc901c

Application Notes


Title
Date
Document Category
AVR32831: AVR UC3C Scope Meter and Filtering Demonstration 10 Dec 2016 Link Application Notes
AVR32798: EXTBT User Guide 10 Dec 2016 Link Application Notes
AVR4030: AVR Software Framework - Reference Manual 10 Dec 2016 Link Application Notes
AVR32806: AVR UC3 USB DFU Boot Loader, Version 1.1.0 and Higher 10 Dec 2016 Link Application Notes
AVR32907: AT32UC3C-EK Getting Started Guide 10 Dec 2016 Link Application Notes
AVR4029: Software Framework - Getting Started 10 Dec 2016 Link Application Notes