Part Number: AT256RFR2-EK

ATMEGA256RFR2-EK


The kit contains two radio controller boards (RCB) assembled with the ATmega256RFR2. The RCB is powered by two AAA batteries and forms a fully functional and portable wireless node. The kit also includes a sensor terminal board (STB) for connection to a PC/laptop, and one Key Remote Control Board enabling demo/evaluation of remote control applications like ZigBee Remote Control and ZigBee Light Link.

 

Overview


 This product is no longer available for sale.

The ATmega256RFR2 evaluation kit demonstrates the unique performance of the latest 2.4GHz System-on-chip solution, ATmega256RFR2. The kit is the hardware platform for evaluating complete wireless system solutions including wireless stacks such as IPv6/6LoWPAN, ZigBee RF4CE and ZigBee PRO. The kit is also an ideal platform evaluation and development of various proprietary sytems using low level drivers or the new Lightweight Mesh Stack.