Part Number: ARD00906

MCP3564 WEIGHT SCALE DEMO


The MCP3564 is a 4-channel, 24-bit, Delta-Sigma Analog-to-Digital Converter (ADC) with programmable data rate of up to 153.6 kSPS. It offers integrated features such as internal oscillator, temperature sensor and burnout sensor detection, in order to reduce system component count and total solution cost.

The MCP3564 ADC is fully configurable with Oversampling Ratio (OSR) from 32 to 98304 and gain from 1/3X to 64X. These devices include an internal sequencer (SCAN mode) with multiple monitor channels and a 24-bit timer to be able to automatically create conversion loop sequences without needing MCU communications. Advanced security features, such as CRC and register map lock, can ensure configuration locking and integrity, as well as communication data integrity for secure environments.

These devices come with a 20 MHz SPI-compatible serial interface and communication is largely simplified with 8-bit commands, including various continuous read/write modes and 24/32-bit multiple data formats that can be accessed by the Direct Memory Access (DMA) of an 8-bit, 16-bit or 32-bit MCU.

The MCP3564 is offered in ultra-small 3x3mm UQFN-20 package and is specified over an extended temperature range from -40°C to +125°C.

Overview


The MCP3564 Weight Scale Demo is based on the MCP3564 24-bit Delta-Sigma Analog-to-Digital Converter (ADC) and on the PIC24FJ256GB410 microcontroller. The design of the weight scale uses techniques to improve the precision and the accuracy of the measurements and to minimize power consumption.

The MCP3564 Weight Scale Demo has a dedicated graphical user interface (GUI) which can be used for a detailed measurement analysis, for auto or manual calibration and for changing ADC settings via USB connection to the board.

The MCP3564 Weight Scale Demo measurement and calibration (using only a 100g weight) can be performed without the PC connection.

Learn more and download design files

Package Contents

The MCP3564 Weight Scale kit includes:

- MCP3564 Weight Scale Board (ARD00906)
- USB Cable
- Important Information Sheet

System Requirements

The MCP3564 Weight Scale Demo requires only batteries to be used.

When using the GUI, a PC running Microsoft® Windows® 7 or later is required. For USB connectivity, the minimal physical requirement for the PC is a standard type-A USB 2.0 port.

Documentation


Title
Document Id
ARD00906 Schematics Download 1e64924c-2de9-4943-9cf7-94c49a423806
ARD00906 Gerbers Download 3c8c3d20-76a5-4379-941e-d7842cb44507
ARD00906 BOM Download f0b0d2f0-f3a4-4b6b-b044-ba014e379959
ARD00906 Design Files Download bb5e6844-fb63-4f50-9742-bb786ef9f95c
ARD00906 3D PDF Download 271bb967-323d-43d8-8931-18ab3ff0ba8e

Application Notes


Title
Date
Document Category
Weight Scale Application Using MCP3564 24-Bit Delta-Sigma ADC 05 Nov 2019 Link Application Notes

Software


Title
Date
MCP3564 Weight Scale (ARD00906) GUI v1.0.1 installer Download 13 Nov 2020
MCP3564 Weight Scale (ARD00906) Firmware files Download 06 Nov 2019