Part Number: ARD00698

MCP1663 USB PROGRAMMABLE SEPIC REF DESIGN


The MCP1663 USB programmable power supply reference design board has the following features:
Board:
   • 2.5V to 30V programmable output voltage (0.5V increments)
   • 1.5A maximum input current
   • Automatic disconnect in case of short circuit
   • Non volatile memory for output voltage storing
   • Output power measurement (voltage/current)
GUI:
   • Output voltage selection by trackbar and numeric input
   • Overload indication
   • Instant output power indication
   • Multiple device support with individual programming
   • Self calibration for precise voltage output
   • Emergency STOP button

Access to Design Files are available on the Reference Design page, please complete the request form.

Overview


The MCP1663 USB programmable power supply reference design was developed to provide a versatile and easy to use solution for engineers. It easily transforms a typical computer’s USB port into a variable output power supply capable of supplying 2.5V to 30V.

The MCP1663 USB programmable power supply reference design is intended to highlight the versatility of the MCP1663 boost regulator configured in a SEPIC topology while also demonstrating inter-functionality between a broad range of analog and digital Microchip devices in a programmable power supply application example.

Access to Design Files are available on the Reference Design page, please complete the request form.

Package Contents

1x MCP1663 USB Programmable SEPIC Ref Design