We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ARD00410

MCP16301 HIGH-VOLTAGE SINGLE-INDUCTOR CUK LED DRIVER DEMO BOARD


MCP16301 Buck Switching Regulator Features: 

  • Up to 96% Efficiency
  • Input Voltage Range: 4.0V to 30V
  • 500kHz Fixed Frequency
  • 600 mA Maximum Current Output
  • Under-voltage Lockout (UVLO): 3.5V
  • SOT23-6 package

    Demo Board Features: 

  • 6V to 18V Input Voltage
  • Input voltage can be lower or higher than the output voltage
  • 300 mA output current
  • Four 3W LEDs
  • Dimming can be achieved by pulsing the enable pin on the MCP16301
  • Overview


    The MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board is designed to operate from a 6V to 18V input and regulate the output current to 300 mA. Test points for input power are provided to demonstrate the capability of the demo board over the entire range. The demo board was designed using small surface-mount components to show application size for a high-voltage single-inductor Cuk LED driver design. Compared with the traditional asynchronous buck converter, the MCP16301 High-Voltage Single-Inductor Cuk LED Driver Demo Board has an additional resistor and capacitor for compensation.

    Devices Supported: MCP16301 

    Documentation


    Title
    Document Id
    MCP16301 Cuk LED Driver Demo Board (ARD00410) Gerbers Download 9def3c9c-66dc-4006-97ef-d8e8b206ba67
    MCP16301 Cuk LED Driver Demo Board (ARD00410) BOM Download ca487af2-0335-44b8-8a1f-5a69336bbe98
    MCP16301 Cuk LED Driver Demo Board (ARD00410) Schematics Download c9925945-e67d-49e2-aaa7-4e58853ee092

    Software


    Title
    Date
    MCP16301 Design Analyzer v1.0 Download 23 Jun 2011