Part Number: ARD00342

MCP3901 PIC18F65J90 SHUNT METER REFERENCE DESIGN


  • Rated 5(60)A 220V 3200 imp/kWh IEC62053-22 Class 0.5 Energy Meter
  • Convenient USB connectivity for calibration and analysis achieved by MCP2200 add-on circuitry
  • Low-cost shunt-based energy meter design
  • Direct Drive LCD
  • Active Power, Reactive Power, Apparent Power, RMS Current, RMS Voltage, Active and Reactive Energy
  • Low-cost capacitive-based power supply design
  • Overview


    This product is no longer available for sale.
    The MCP3901 and PIC18F65J90 Energy Meter Reference Design is a fully functional IEC Class 0.5 compliant single-phase meter. This low-cost design does not use any transformers and requires few external components. The PIC18F65J90 directly drives the LCD and includes both an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active energy, active power, RMS current, RMS voltage, reactive energy, reactive power, apparent power, and other typical power quantities.
    The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system and can be used to create custom calibration setups. The energy meter software offers an automated step-by-step calibration process that can be used to quickly calibrate energy meters.

    Devices Supported:  MCP3901, PIC18F65J90
    Package Contents
    The MCP3901 and PIC18F65J90 Energy Meter Reference Design is a fully functional IEC Class 0.5 compliant single-phase meter. This low-cost design does not use any transformers and requires few external components. The PIC18F65J90 directly drives the LCD and includes both an isolated USB connection for meter calibration and access to the device power calculations. The system calculates active energy, active power, RMS current, RMS voltage, reactive energy, reactive power, apparent power, and other typical power quantities.
    The Microchip Energy Meter 1-Phase Software is used to calibrate and monitor the system and can be used to create custom calibration setups. The energy meter software offers an automated step-by-step calibration process that can be used to quickly calibrate energy meters.

    Devices Supported:  MCP3901, PIC18F65J90

    Documentation


    Title
    Document Id
    MCP2200 Data Sheet Download 618fdcdd-f145-48ab-9534-e6df651c44b6
    25AA256/25LC256 256K SPI Bus Serial EEPROM Download df82ca0a-1af4-46dd-a671-8bec7fa72f26
    MCP3901 PIC18F65J90 Shunt Meter Ref Des (ARD00342) Schematic Download 8e5b5d04-8580-4e03-9eb0-85ec524ea960
    MCP3901 PIC18F65J90 Shunt Meter Ref Des (ARD00342) Gerbers Download 5f4b4c0e-8573-4114-9672-b360b5170a60
    MCP3901 PIC18F65J90 Shunt Meter Ref Des (ARD00342) BOM Download d5254bad-148e-497d-b76d-7b77d02c395d
    MCP3901 and PIC18F65J90 Energy Meter Reference Design User's Guide Download 0f832afe-febf-4d58-87de-84a57ca1a027
    PIC18F87J72 Single-Phase Energy Meter Calibration User's Guide Download 4d481432-fb48-4bf1-beb3-80708ea18e40
    MCP3901 Data Sheet - Two Channel Analog Front End Download 5229cfbf-291a-40ca-ba70-458f254f79db
    PIC18F85J90 Family Data Sheet Download 57d461dd-8256-4b07-a35c-34727ebd3603

    Application Notes


    Title
    Date
    Document Category
    Designing with the MCP3901 Dual Channel Analog-to-Digital Converters 12 Oct 2009 Link Application Notes
    IEC Compliant Active-Energy Meter Design Using the MCP3905A/6A 01 Jul 2009 Link Application Notes

    Software


    Title
    Date
    MCP3901 PIC18F65J90 Shunt Meter Ref Des (ARD00342) Firmware Download 17 Jun 2014
    PIC18F87J72 Single Phase Energy Metering GUI v4.0.1 Download 01 Aug 2011