We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: APG00112

ISELED® INTERFACE BOARD



  • ISELED® Smart LED Standard Compatible
  • SPI and UART Communication Protocol Capable
  • 3V and 5V MCU Compatible using On-board Level-shifting and Signal Inverting Logic
  • mikroBUS™ Add-on Board Standard Compatible

Overview


***THIS PRODUCT MUST BE PURCHASED AS PART OF A COMPLETE ISELED® DEVELOPMENT PLATFORM. PLEASE REFER TO THE "SYSTEM REQUIREMENTS" FOR AVAILABLE KIT OPTIONS. ALL HARDWARE MUST BE MANUALLY ADDED TO THE SHOPPING CART. INCOMPLETE ORDERS WILL BE PLACED ON HOLD PENDING REVIEW.***

The ISELED® Interface Board (pictured) serves as the gateway between the ISELED® Smart LED driver (located on the ISELED® Development Board) and the master MCU controller board (Curiosity HPC, dsPIC33CK Curiosity Board or SAMC21-XPRO). The Interface Board is compatible with the MikroEletronika mikroBUS™ Add-on Board standard. The Interface Board contains level-shifters and inverter logic which allows the ISELED® Development Board to be controlled by a vast array of Microchip MCUs.

The ISELED® Development Platform provides a modular environment for rapid prototyping and evaluation of automotive ambient lighting applications that adhere to the ISELED® Smart LED standard. The ISELED® Interface Board is one part of Microchip's complete ISELED® Development Platform. 

Package Contents
  • ISELED® Interface Board
System Requirements

The ISELED® Interface Board is not designed for standalone operation. It is part of the ISELED® Development Platform and must be purchased as a complete system (each board sold separately).

The system includes a master MCU controller board, an ISELED® Interface Board and an ISELED® Development Board. The ISELED® Development Platform hardware configurations available for purchase include:

OPTION #1: 8-bit Curiosity Development Platform

 Part Number Description
 DM164136 Curiosity HPC Controller Board
 PIC18F25K42-I/SP Replacement Controller Board MCU
 APG00112 ISELED® Interface Board
 APG00113 or APG00114 ISELED® Development Board

OPTION #2: 32-bit XPRO Development Platform

 Part Number  Description
 ATSAMC21-XPRO  SAMC21 Controller Board
 ATMBUSADAPTER-XPRO  xPlained Pro mikroBUSTM Adapter Board
 APG00112  ISELED® Interface Board
 APG00113 or APG00114  ISELED® Development Board


OPTION #3: dsPIC33CK Curiosity Development Platform

 Part Number  Description
DM330030 dsPIC33CK Controller Board
APG00112 ISELED® Interface Board
APG00113 or APG00114 ISELED® Development Board
   

Ordering Instructions:

  1. Determine the appropriate MCU Controller Board required for the application:
    1. 8-bit or 32-bit, or dsPIC33 DSC
  2. Click on the hyperlink part number hyperlink for each item/board in the "Part Number" column:
    1. Add the item to the shopping cart in Microchip Direct
  3. Verify that the complete kit contents (as defined by the kit Options) has been added to the cart:
    1. Controller Board
    2. Replacement controller MCU (8-bit option) or XPRO Adapter Board (32-bit option)
    3. ISELED® Interface Board
    4. ISELED® Development Board (Osram or Dominant LED variant)
  4. Complete the Microchip Direct order

All hardware listed in the "Part Number" column must be added to the shopping cart at the time of purchase to ensure timely order processing.

***Incomplete orders will be placed on HOLD (pending approval) until all required ISELED® Development Platform hardware components have been added to the order.***

Documentation


Title
Document Id
ISELED Development Platform User's Guide Download 3f69c3e6-6953-42f6-a621-1b2e57402ee4
Curiosity High Pin Count 28/40 (HPC) Development Board Quick Start Guide Download cacfb7d7-bed2-4798-adce-31faa9967f7c
Curiosity High Pin Count (HPC) Development Board User's Guide Download f2e6329f-99d2-40c6-abd4-c7f6c326f894
mikroBUS Xplained Pro PDF | HTML 7c349d29-e821-47eb-a505-556f63f10267
mikroBUS Xplained Pro Design documentation Download a2abd06b-2bc0-40d8-8e45-b05197266baf
dsPIC33CK Curiosity Development Board User's Guide Download d49dcb2f-3999-494f-bfcb-9827989076bf

Application Notes


Title
Date
Document Category
ISELED Microchip Driver Communication Protocol - Control Commands 16 Dec 2020 Link Application Notes

Additional Resources


Additional Documentation

 

Optional Fields