We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM01097

MCP3564 ADC EVALUATION BOARD V2 FOR PIC32 MCUS


The MCP3564 is a 4-channel, 24-bit, Delta-Sigma Analog-to-Digital Converter (ADC) with programmable data rate of up to 153.6 kSPS. It offers integrated features such as internal oscillator, temperature sensor and burnout sensor detection, in order to reduce system component count and total solution cost.  Other devices in the MCP3x6x family support 1, 2, or 4 channels and 16 or 24 bits of resolution

The MCP3564 ADC is fully configurable with Oversampling Ratio (OSR) from 32 to 98304 and gain from 1/3X to 64X. These devices include an internal sequencer (SCAN mode) with multiple monitor channels and a 24-bit timer to be able to automatically create conversion loop sequences without needing MCU communications. Advanced security features, such as CRC and register map lock, can ensure configuration locking and integrity, as well as communication data integrity for secure environments.

These devices come with a 20 MHz SPI-compatible serial interface and communication is largely simplified with 8-bit commands, including various continuous read/write modes and 24/32-bit multiple data formats that can be accessed by the Direct Memory Access (DMA) of an 8-bit, 16-bit or 32-bit MCU.

Overview


The MCP3564 ADC Evaluation Board V2 for PIC32 MCUs provides the ability to evaluate the performance of the MCP3x6x family of devices. It also provides a development platform for 32-bit PIC® device based applications, using existing 100-pin PIC microcontroller Plug-in Module (PIM) systems that are compatible with the Explorer 16 and other high-pin count PIC32 device-based demo boards. The system comes with a programmed PIC32MX795F512L PIM module that communicates with the Energy Management Utility software for data exchange and ADC setup.
The MCP3564 ADC Evaluation Board V2 for PIC32 MCUs uses the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for evaluation of the MCP3564 via USB connection to the board.

Package Contents

The MCP3564 ADC Evaluation Board V2 for PIC32 MCUs kit includes:

- MCP3564 ADC Evaluation Board V2 for PIC32 MCUs (ADM01097)
- PIC32MX795F512L PIM
- USB Cable
- Jumpers
- Important Information Sheet

Documentation


Title
Document Id
MCP3564 Evaluation Board V2 for PIC32 MCUs (ADM01097) User Guide Download 9087bd53-05ca-48a4-b329-96a568e58a46
MCP3564 ADC Evaluation Board V2 for PIC32 MCUs (ADM01097) BOM file Download 8e097504-41a1-45a0-add1-31b41ba8d253
MCP3564 ADC Evaluation Board V2 for PIC32 MCUs (ADM01097) Schematics file Download 4c0968ee-fe49-4d27-a12b-1939d911cf8e
MCP3564 ADC Evaluation Board V2 for PIC32 MCUs (ADM01097) Gerber files Download 4fef7a5d-0a2e-4231-9d3b-052d1cfdb2cf
ADM01097-R1 Design Files Download 73d57712-3bb1-4078-a26a-60c3846a0658
ADM01097_02-11005-R1_PDF3D.PDF Download ef54bd44-66d8-4e2a-8b66-3467877d2996

Software


Title
Date
MCP3564 ADC Evaluation Board V2 for PIC32 MCUs (ADM01097) Firmware Download 18 Dec 2019
Energy Management Utility (v1.4.5) Download 25 Jan 2022
Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024
ADM01097 Firmware v2.1 (Harmony v3) Download 16 Mar 2022