We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM01002

MCP1633 SEPIC LED DRIVER DEMO BOARD


The MCP1633 SEPIC LED Driver Demo Board has the following features:
* Compact size with high output power
* Can operate in buck (step down) or boost (step up) mode
* Sustain voltage stresses typically found in automotive products: 42V in for 180ms
* High efficiency over entire operating input and output voltage ranges: typ 85%
* Typical output current 200mA; can be adjusted via hardware
* Factory-programmed source code provider.
* Additional application functions can be implemented in the firmware.

Overview


The MCP1633 SEPIC LED Driver Demo Board is a step-up/step-down, switch-mode, DC/DC converter used for LED driver applications. The demo board provides a 200mA constant current source. Other output currents can be obtained with minor modifications to the board’s Bill of Materials (BOM). MCP1633 LED Driver Demo Board utilizes Microchip's MCP1633 high-speed Pulse-Width Modulator (PWM). The small 16-pin QFN MCP1633 device contains all the analog components necessary for a peak current mode control loop including specialized LED driver blocks. An 8-pin PIC12F1822 microcontroller is used to implement the dimming and protection functions.

Package Contents

1 x ADM01002 (MCP1633 SEPIC LED DRIVER DEMO BOARD)

Documentation


Title
Document Id
ADM01002 (HEX) Download 47d1f355-755a-4a13-8136-c14f0689533f
ADM01002 (SCHEMATIC) Download 775f799f-9518-4bc3-8f83-2fccb378f04c
ADM01002 (GERBERS) Download 352a97ed-9a65-4397-8eb4-21a12cf07fe7
ADM01002 (BOM) Download 054cf18b-3feb-4689-9d42-131c590c675e