We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00974

PAC1934 USB A POWERMETER


  • USB Type A Power Monitor
  • Features PAC1934 Quad DC Power and Energy Accumulation
  • Provides various information on: Bus voltage, current, instantaneous power consumption and energy accumulation
  • Screen can be rotated 180 degrees to ease operation
  • Can be used to profile power consumption on various USB-powered devices
  • "Screen saver” feature further reduces the device internal power consumption, with no data or precision loss.
  • User-friendly menus, with joystick navigation and OLED display

Overview


USB Type A Power and Energy Meter based on Microchip’s PAC1934.

It measures USB voltage and current, automatically calculates instantaneous power and accumulates power over time, making it suitable for power and energy monitoring. It features PAC1934, a Quad DC Power/Energy Monitor with Accumulation IC.

The power meter features a user-friendly joystick control and an OLED display, making it easy for everyone to use it.

PAC1934’s internal 48-bit power accumulator and 24-bit sample counter registers offloads the Power Meter MCU processing load, reducing the device power consumption and making room for additional high-level features.

PAC1934’s internal high-speed data sampling rate (1024) ensures high accuracy metering data reporting with no MCU processing required.

Up to 10 measurements can be saved in device FLASH memory. The device counters can be reset to 0 or can be restored to the data saved previously in the FLASH memory.

Documentation


Title
Document Id
PAC1934 Power Meter User's Guide Download f6791aa7-0d20-4563-a446-7a5ef214852a
ADM00974 Design Files Download 9d3d611d-6ea9-43ab-865f-84ccfd2dae7a
PAC1934 USB Type A PowerMeter (ADM00974) Gerbers component board Download aeecae5e-36b4-4db4-86d9-bda47fe3412a
PAC1934 USB Type A PowerMeter (ADM00974) Gerbers top shield Download e65eeb9f-8d82-4fd3-900d-ab29bc4f7947
PAC1934 USB Type A PowerMeter (ADM00974) Gerbers bottom shield Download d583ace6-f60d-45ca-8702-fe7795d91bcc
PAC1934 USB Type A PowerMeter (ADM00974) BOM Download ade781a9-93ac-4b3d-9e80-97594007b783
PAC1934 USB Type A PowerMeter (ADM00974) Schematic component board Download 9b74f32b-c823-48a9-a1bd-8e15a8e6189c

Software


Title
Date
PAC1934 USB PowerMeter firmware source code v1.1 Download 01 Feb 2019
PAC1934 USB Type A PowerMeter Firmware v1.1 Download 14 Jan 2019