Part Number: ADM00885

MIC23650 6A SYNCH BUCK REGULATOR EVAL BD


• Input Voltage range 2.4V to 5.5V
• Output Voltage selectable by two Voltage Select pins: 0.6V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V or 3.3V
• 6A peak Output Current
• High Efficiency (up to 95%)
• PG, EN, SW and loop gain measurement test points
• 10A inductor current limit

Overview


The MIC23650 Evaluation Board is developed to evaluate and demonstrate Microchip Technology’s MIC23650 product. The board features the MIC23650 in a typical Buck application supplied from an external source, between 2.4V – 5.5V. Nine output voltage levels can be set via two Voltage Select pins. Test connectors allow probing, while the board can be loaded up to 6A.

Package Contents

1 x MIC23650 6A Synch Buck Regulator Eval Bd

Documentation


Title
Document Id
MIC23650 6A Synch Buck Regulator Eval Bd (ADM00885) Gerbers Download 445396a6-6d48-4853-b0bc-64b265c5a53f
MIC23650 6A Synch Buck Regulator Eval Bd (ADM00885) Schematic Download 058742bb-dd53-4841-a560-fff763706525
MIC23650 6A Synch Buck Regulator Eval Bd (ADM00885) BOM Download 7d83cb8d-7d5d-43d3-846a-578a18f4c829
MIC23650 Evaluation Board User's Guide Download fd6f70c2-4537-4329-889c-971e29642444