Features:
• Input Voltage range 2.4V to 5.5V
• Output Voltage selectable by two Voltage Select pins: 0.6V, 0.8V, 0.9V, 1.0V, 1.2V, 1.5V, 1.8V, 2.5V or 3.3V
• 3A continuous output current
• High Efficiency (up to 95%)
• PG, EN, SW and loop gain measurement test points
• 6A High Side current limit