We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00879

ADM00879 - EMC2305 & EMC1438 FAN CTRL AND TEMP DEMO


- 5 Fan channels with RPM control capable of driving 3 or 4 wire fans
- 2 on board temperature sensors
- 6 remote temperature sensor connections

Overview


The ADM00879 Fan Controller Demo Board provides an example of a 12V fan control application using the EMC2305 fan controller and EMC1438 temperature sensor. There are 5 fan channels, 2 on board temperature sensors and 6 remote temperature sensor inputs available.

The demo GUI has options to manually set up all the parameters for the thermal sensor and fan controller, as well as providing a fully automatic temperature control interface where any fan channel can be linked to any temperature channel.

Package Contents

- ADM00879 - EMC2305 & EMC1438 Fan Controller and Temperature Demo Board

- USB A to Micro USB cable

- 2 x NPN Transistors (TO-92) to use as remote temperature sensors

Documentation


Title
Document Id
EMC2305 -EMC1438 Fan Controller Demo (ADM00879) - Schematic Download 3fe3b856-d18b-4c30-ad24-98a1faa00d74
EMC2305 -EMC1438 Fan Controller Demo (ADM00879) - Gerber files Download a9a3aa59-5dbe-4f7c-b46f-1c8f92f17348
ADM00879 Demonstration Board User’s Guide Download 3557335b-bee1-4a55-a3a6-9bf836f2465b
EMC2305 -EMC1438 Fan Controller Demo (ADM00879) - BOM Download c89fd34b-b6fe-41ca-8065-b9a3c481aaa5
ADM00879 R3 Design Files Download 0827c0b9-a8af-4c29-97c5-ced3ede18c24

Software


Title
Date
Thermal Management Utility Download 27 Sep 2024