We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00826

MIC24045 EVALUATION BOARD


• Input Voltage: 4.5V to 19V
• Output Voltage: 0.64V to 5.25V in 5 mV, 10 mV, 30 mV and 50 mV steps
• Output current: up to 5A
• Efficiency: up to 95%
• I2C Programmability

Overview


The MIC24045 Evaluation Board is designed to serve the MIC24045 device. For the evaluation of the MIC24045 the VIN supply ranges from 4.5V to 19V and output voltage from 0.64V to 5.25V in 5mV, 10mV, 30mV and 50mV steps at 5A. Additionally, and on-board load transient generator circuit and connections for loop gain measurements are provided. A USB connector and a USB cable are provided for board connection with the GUI through the MCP2221 USB to I2C bridge also located on the evaluation board.

Package Contents

• MIC24045 Evaluation Board
• USB-to-micro-USB Cable
• Important Information Sheet

Documentation


Title
Document Id
MIC24045 I2C Programmable, 4.5V-19V Input, 5A Step-Down Converter Data Sheet Download 248b9735-bec8-46c8-84b3-a1af2fa964b9
MIC24045 Evaluation Board User's Guide Download 835152dc-e997-4967-83b0-8091ce48feda
MIC24045 Evaluation Board (ADM00826) Gerbers Download 92abd945-a00a-4f70-9859-7ace726f422e
MIC24045 Evaluation Board (ADM00826) BOM Download a7031125-6e5e-4e90-82fd-fad04354db4d
MIC24045 Evaluation Board (ADM00826) Schematics Download 19c2a1c5-b4bf-4296-84dc-e21ebc2420cb

Software


Title
Date
I2C Monitor (v1.0.0) Download 13 Sep 2017