HV MUX Controller Board is a signal generator for Microchip High-Voltage Analog Switch Evaluation Boards such as HV2903 Eval Board (ADM00795) and HV2070 Eval Board (ADM00835)
Package Contents
HV MUX Controller board kit includes:
Information Sheet
HV MUX Controller Board (ADM00825)
System Requirements
Windows 7 Operating System
USB 2.0 A to Mini-B Cable
Power Supply : 12V/1A with center positive 2.5mm ID, 5.5mm OD power barrel connector
To view this video, please click manage cookies below and accept functional cookies.