We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00821

MIC4684 2A BUCK EVAL BOARD W/ LEVEL SEL


-Wide input voltage range: 4V to 30V
-Selectable Output Voltage:1.8V, 2.5V, 3.3V, 5V
-Thermal Shutdown
-Overcurrent Protection
-Fixed 200kHz Switching Frequency operation
-SO-8 package

Overview


The MIC4684 2A Buck Eval Board w/ level sel allows the evaluation of the MIC4684 which is a step down converter with a maximum input voltage of 30V and a maximum output current of 2A.

Package Contents

1x MIC4684 2A Buck w/ level select Eval Bd​ (ADM00821)

Documentation


Title
Document Id
MIC4684 2A Buck Eval Board w/ level sel (ADM00821) Gerber Files Download bf5d26bf-7dd9-48e0-86a7-deeef4738959
MIC4684 2A Buck Eval Board w/ level sel (ADM00821) BOM Download 7eeb9d5e-64d3-4739-8fc6-c26bd4006d0f
MIC4684 2A Buck Eval Board w/ level sel (ADM00821) Schematic Download 295771a8-b27f-4e12-b509-c594bfd6b960
MIC4684 Data Sheet Download 6fd3360c-b3b8-47fb-abce-adb016a5197c