We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00804

MIC28514 EVALUATION BOARD


- Vin between 4.5V and 75V
- Vout between 0.8V and 12V
- 5A continuous output current
- 270kHz to 800 kHz Switching Frequency
- Adjustable Soft-Start Time
- Programmable Current Limit
- “Hiccup” Mode Short-Circuit Protection
- Thermal Shutdown
- Safe Start-Up into Prebiased Output

Overview


The MIC28514 Evaluation Board is used to demonstrate high voltage input Step-Down design, which can deliver up to 95% efficiency to a broad range of output voltages. The board accepts up to 75V input voltage, regulating down to 0.8V output voltage. The fitted pin header allows for output voltage selection between: 0.8V, 1.2V, 2.5V, 3.3V, 5.0V and 12V. The MIC28514 and the board can be loaded up to 5A continuous output current.

Package Contents

1x MIC28514 Evaluation Board (ADM00804)

Documentation


Title
Document Id
MIC28514 Data Sheet Download f4728754-52da-4267-956d-547e588d9af6
MIC28514 Evaluation Board User's Guide Download 68357843-dfdf-485a-9cb7-96c96c8c0451
MIC28514 Evaluation Board (ADM00804) Schematic Download 0892c80f-3685-42b9-b7d1-b1832cd31866
MIC28514 Evaluation Board (ADM00804) Gerbers Download 6791fdf0-2478-4815-b353-a6894f8dbfea
MIC28514 Evaluation Board (ADM00804) BOM Download 883250ba-58c2-4bd5-9d39-3eb0b694a57d
MIC28514 Data Sheet Download f6f675f0-3cb2-47e4-84d5-049df0e3b920