We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00795

HV2903 HV ANALOG SWITCH EVALUATION BOARD

  • One HV2903 32-Channel HV Analog Switches without HV Supplies
  • Designed to work with Microchip HV MUX Controller Board
  • Two 2:1MUX with built-in MD1822 + TC6320 pulsers
  • 5 MHz, 3-level voltage pulse waveform outputs
  • On-board 330 pF//2.5 kΩ dummy load per SW8A, SW9A, SW24A, SW25A
  • Mode selection and Switch ON/OFF control through PC GUI and controller board
  • Pulser ON/OFF and time domain control through PC GUI and controller board

Overview


HV2903 Analog Switch Evaluation Board (ADM00795) works with HV MUX Controller Board (ADM00825) to provide No HV bias, 32-Channel HV Analog Switch demonstration including basic switch ON/OFF operation, and 2:1 MUX operation with two built-in MD1822 and TC6320 pulser circuit.

Package Contents

The HV2903 Evaluation Board kit includes:

  • Information Sheet
  • HV2903 Analog Switch Evaluation Board (ADM00795)
System Requirements

Windows-7 Operating System

Documentation


Title
Document Id
HV2903 Analog Switch Evaluation Board User's Guide Download 7b900c23-614d-44ac-86c6-8ceadc100242
HV2903 Eval Board Schematic Download 342b69e2-3fb7-477a-ad1c-bfdf812179d2
HV2903 Eval Board BOM Download d02407ea-b7f2-4a5e-8d7c-690bc5af5594
HV2903 Eval Board Gerber Files Download 496dc5fe-64f1-49f7-9d22-58239867d0f6

Software


Title
Date
HV MUX Controller Board GUI Installer Download 14 Dec 2017
HV MUX Controller FPGA Code Download 14 Dec 2017

Silicon Products

Product
Title
Product
Title
HV2903 No High-Voltage Bias, Low Harmonic Distortion, 32-Channel, High-Voltage Analog Switch HV2903 No High-Voltage Bias, Low Harmonic Distortion, 32-Channel, High-Voltage Analog Switch