We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00785

HV98101 230VAC OFF-LINE LED DRIVER EVALUATION BOARD


  • Input Voltage = 195V to 264VAC, 50 Hz
  • LED String Voltage = 88V - 122V
  • LED Current = 100 mA ± 5%
  • Input Power Factor: >0.97
  • Input Total Harmonic Distortion: <4%
  • Output Short-circuit protection with auto-restart
  • Output Open-circuit protection with auto-restart
  • Meets CISPR-15 Conducted Emissions standards

Overview


The HV98101 230VAC Off-Line LED Driver Evaluation Board is designed to demonstrate the performance of Microchip Technology Inc's HV98101 LED Driver IC. The evaluation board drives a 100V LED string at 100mA from a 230VAC input voltage with high input Power Factor and low Total Harmonic Distortion.

Package Contents
  • HV98101 230VAC Off-Line LED Driver Evaluation Board (ADM00785)
  • Important Information Sheet

Documentation


Title
Document Id
ADM00785 BOM Download d1dc4e02-041d-49ff-9c26-d87ffc0c9d19
ADM00785 Schematic Download e1bc518a-2c37-484b-b165-32753675d29d
ADM00785 Gerbers Download ab5dd17c-0610-42a7-93e3-6fad75e3ead8
HV98101 230VAC Off-Line LED Driver Evaluation Board User's Guide Download f4a4af6e-aa18-4733-8ed0-f992dda060f2
HV98100/HV98101 Non-Dimmable, Off-Line, LED Driver with Low Total Harmonic Dis Download b39c6502-d7a8-4c5f-a680-307fb3b44719