The evaluation system is comprised of the MCP9904 Temperature Sensor Evaluation Board and the Chip Manager application. The MCP9904 Temperature Sensor Evaluation Board has the following features:
• Headers for connecting an external diode or CPU/GPU
• Resistance Error Correction verification using an on-board potentiometer
• USB-to-SMBus bridge for power and communications
The user can perform the following operations using the Chip Manager:
• Viewing and changing register values
• Saving settings of all registers, allowing for quick configuration at a later time
• Graphing of any register
The MCP9904 Temp Sensor Evaluation Board provides the means to demonstrate all of the MCP9904 features, and allows a user to view and modify registers. A user may plot the temperature of the four temperature channels and set alert temperatures associated with those channels. LEDs indicating status information and test points are included to enable system voltages monitoring, using a voltmeter or an oscilloscope. The board requires only one universal serial bus (USB) connection to power the board. The USB-to-SMBus bridge regulates the +5V USB power to +3.3V used by the MCP9904 and other evaluation board circuitry.
This MCP9904 Temperature Sensor Evaluation Board kit includes:
• MCP9904 Temperature Sensor Evaluation Board (ADM00768)
• Supplied USB mini connector cable
• Important Information Sheet
To use the MCP9904 Remote Temperature Sensor Evaluation Board, the following are required:
• A PC running the Microsoft® Windows® operating system
• A display resolution of 800x600 or larger, for viewing several windows simultaneously
• An available USB port
Title
|
|||
---|---|---|---|
MCP9904 Temperature Sensor Evaluation Board User's Guide | Download | ||
MCP9904 4 Channel Temperature Eval Board (ADM00768) Gerbers | Download | ||
MCP9904 4 Channel Temperature Eval Board (ADM00768) Schematics | Download | ||
MCP9904 4 Channel Temperature Eval Board (ADM00768) BOM | Download | ||
MCP9902/MCP9903/MCP9904 Data Sheet | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Using Temperature-Sensing Diodes with Remote Thermal Sensors | 18 Nov 2014 | Link | Application Notes |
Remote Thermal Sensing Diode Selection Guide | 17 Nov 2014 | Link | Application Notes |
Microchip Dedicated Slave Devices in I2C Systems | 07 Nov 2014 | Link | Application Notes |
Resistance Error Correction | 07 Nov 2014 | Link | Application Notes |
Title
|
Date
|
||
---|---|---|---|
ChipMan v4.16.8 | Download | 23 Jun 2016 |