Part Number: ADM00706

MCP39F511N POWER MONITOR DEMONSTRATION BOARD

  • Dual Channel Display of Active, Reactive, Apparent Power, RMS Current, RMS Voltage, Line Frequency, Import/Export Active Energy and 4 Quadrant Reactive Energy
  • Programmable baud rate from 1200 to 115200 bps
  • Event notifications including Over Current, Over Power, Voltage Sag and Voltage Surge
  • Device configuration through PC software, including Event Notifications, Calibration, EEPROM read/writes, PWM Control and Energy Accumulation Start/Reset
  • Direct connect to 90V-240VAC operation
  • 15A maximum recommended load

Overview


The MCP39F511N Power Monitor Demonstration Board is a fully functional dual channel single-phase power and energy monitoring system. The system calculates and displays active power, reactive power, RMS current, RMS voltage, active energy (both import and export), and four quadrant reactive energy), on 2 independent channels, simultaneously.

It connects easily through USB to the “Power Monitor Utility Software” that offers automated control to allow you to easily experiment with all system configuration settings such as PWM output frequencies, zero crossing detection options, and event configurations, among many others.

The “MCP39F511N Power Monitor Utility” software can also be used to and be used to create custom calibration setups. For most accuracy requirements, only a single-point calibration is needed. The energy meter software offers an automated calibration process that can be used to quickly calibrate energy meters and allow you to experiment with different calibration procedures.

Package Contents
  • 1x MCP39F511N Power Monitoring Demonstration Board (ADM00706) 
  • 1x Mini-USB cable

Documentation


Title
Document Id
MCP39F511N Data Sheet Download dea8b24a-c393-485f-87a7-6cf8953dee9a
MCP39F511N Power Monitor Demonstration Board User Guide Download c1d34bf2-244d-4d14-8504-90558e0a578e
MCP39F511N Power Monitor Demonstration Board (ADM00706) Layouts Download a9700b7b-ced2-462d-a8ec-4a60fb2b6213
MCP39F511N Power Monitor Demonstration Board (ADM00706) Gerbers Download 943d835c-7d3a-4bd7-b9bb-5359d6959329
MCP39F511N Power Monitor Demonstration Board (ADM00706) BOM Download 037a16a5-ba83-46ab-8fa6-8016459a377e
MCP39F511N Power Monitor Demonstration Board (ADM00706) Schematics Download eb29f95d-62df-4a78-90ef-82f6b137ebb6
ADM00706-R1 Design Files Download 90cca254-f953-426a-b379-85814e499974
ADM00706 3D PDF Download eac943ea-c28d-44c6-89ec-5252686d7cd1

Software


Title
Date
Power Monitor Utility GUI v1.4.5 Download 12 Sep 2024

Silicon Products

Product
Title
Product
Title
MCP39F511N 24-Bit, 2-ch Single Phase AC/DC Power Monitoring IC MCP39F511N 24-Bit, 2-ch Single Phase AC/DC Power Monitoring IC