We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ADM00700

MCP37X3X-200 16-BIT EVALUATION BOARD


  • Full feature evaluation of the MCP37X3X-200 A/D converters through Graphical User Interface (GUI) including:
    • Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
    • Static performance monitoring: INL, DNL, Offset Error, etc.
    • Various digital signal post processing options: Digital Decimation, Digital Down-Conversion (I/Q Data)
  • Power consumption analysis
  • Sample rates up to 200 Msps 
  • Up to 8-channel inputs 

Overview


The MCP37X3X-200 16-bit Evaluation Board (ADM00700) provides the opportunity to evaluate the performance of the MCP37X3X-200 Device Family. With the MCP37D31-200 16-bit 200 Msps pipelined A/D converter on-board, the user can evaluate the functionality of the 16-bit 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.

For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)

Contact local sales office for availability and pricing.

Package Contents
  • 1x MCP37X3X-200 16-bit Evaluation Board (ADM00700) 
  • 1x 5V Wall Mountable Switching Power Supply 

Documentation


Title
Document Id
MCP37231-200, MCP37221-200, MCP37D31-200 and MCP37D21-200 Data Sheet Download 1aea550e-8ad1-45a0-9d5f-2ae27022322b
MCP37X3X-200 16-Bit Evaluation Kit User's Guide Download bea46795-6d6c-4cf8-b473-da2a1f047009
MCP37x3x-200 16-Bit Evaluation Board (ADM00700) Gerber Files Download 569966c9-5b6a-421e-a8a1-f34d1dcfd483
MCP37x3x-200 16-Bit Evaluation Board (ADM00700) BOM Download 23e3f6c3-fe1e-47f5-a921-8b39cbe58831
MCP37x3x-200 16-Bit Evaluation Board (ADM00700) Schematics Download 65730f4b-52e5-4e92-a45b-d13c0acd4b2b
MCP37x3x-200 16-Bit Evaluation Board (ADM00700) Design Files Download 849f8442-89a3-4939-897b-084cc0b72601

Software


Title
Date
Pipeline ADC Utility (v1.3.10) Download 19 Aug 2020