Part Number: ADM00668

UCS1003-1 EVALUATION BOARD


• Configuration of the UCS1003-1 through jumpers on specific header locations (selection of Active Mode, SMBus address, current limit, communication mode, supply path)
• The Graphical User Interface running on PC allows advanced configuration and monitoring of UCS1003-1 registers
• Test points for monitoring the handshakes on USB data lines (DP, DM)
• LEDs that turn on when a portable device is attached, the alert signal is active and when I2C and USB communication occurs with the MCP2221 USB to I2C bridge
• 5V supply path selection: from external AC-DC 5V 3A wall adapter or from the USB host (if it has the current capability), supply paths of UCS1003-1 (Vs and VDD) tied together or separated
• USB 2.0 and USB 3.0 compatible (the evaluation board supports USB 3.0 data pass-through)

Overview


The UCS1003-1 Evaluation Board provides the ability to evaluate the features of the UCS1003-1 USB Port Power Controller with Charger Emulation. The board allows the UCS1003-1 to be tested in different configurations by populating jumpers on specific header locations. The Evaluation Board contains the MCP2221 USB to I2C bridge, which allows communication via USB between the UCS1003-1 and the Graphical User Interface (GUI) running on the PC. The GUI gives read/write access to all UCS1003-1 registers and has advanced evaluation features like:
• real time register monitoring
• graphical display of current and charge delivered to the attached portable device
• easy interface for custom charging emulation configuration registers
• the ability to save and load register configuration
• a demo routine that shows an external controller logic to apply custom emulation profiles and optimize charging current

Package Contents

• 1x UCS1003-1 Evaluation Board
• 1x AC-DC 5V 3A Wall Adapter
• 1x Mini-USB cable

Documentation


Title
Document Id
UCS1003-1 Evaluation Board (ADM00668) Layout Download f7b5d679-01b6-43d8-bc44-6497a7257563
UCS1003-1 Evaluation Board User's Guide Download a2c7377d-e997-48a3-af61-4cea66a469cb
UCS1003-1 Evaluation Board (ADM00668) Gerbers Download 1e2a5d99-9f98-4e3b-9662-764558a73477
UCS1003-1 Evaluation Board (ADM00668) Schematics Download d76ca9c1-c3a9-494e-a49a-cadc34184899
UCS1003-1 Evaluation Board (ADM00668) BOM Download 43371802-645a-4f37-81b8-f2b1e1470c8f

Software


Title
Date
UCS1003-1 Configurations Download 17 Jun 2016
UCS81003 Evaluation Board (ADM00561) Software Download 26 Sep 2014