Part Number: ADM00652

MCP37XX0-200, 14-BIT 200 MSPS ADC VTLA EVALUATION BOARD


  • Full feature evaluation of the MCP37XX0-200 A/D converters through Graphical User Interface (GUI) including: 
    • Dynamic performance monitoring: SNR, SFDR, THD, and other FFT analyses
    • Static performance monitoring: INL, DNL, Offset Error, etc.
    • Various digital signal post processing options: Digital Decimation, Digital Down-Conversion (I/Q Data)
  • Power consumption analysis
  • Sample rates up to 200 Msps

Overview


The MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) provides the opportunity to evaluate the performance of the MCP37XX0-200 Device Family. With the MCP37D20-200, 14-bit 200 Msps single channel pipelined A/D converter on-board, the user can evaluate the functionality of the 14-bit (or 12-bit) 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.

For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)

Contact local sales office for availability and pricing.

Package Contents
  • 1x MCP37XX0-200, 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652)
  • 1x 5V Power Supply

Documentation


Title
Document Id
MCP37XX0-200 14-Bit 200 Msps ADC VTLA Evaluation Kit User's Guide Download c565cee2-821e-487c-a8b4-66b419153341
MCP37220-200 and MCP37D20-200 Data Sheet Download c4b32a76-806c-4658-b516-fc3f3a29b199
MCP37210-200 and MCP37D10-200 Data Sheet Download 0533354a-1190-4dfc-88d8-7773bbf31e60
MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) Gerbers Download b54c6191-72d8-4a32-9de8-1a16544f01f3
MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) Layouts Download 0c09c710-75af-40ce-88d0-dbcee831bbbe
MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) Schematics Download 5a111920-97b7-41c2-a3ec-7cbf369847c7
MCP37XX0-200 14-bit 200 Msps ADC VTLA Evaluation Board (ADM00652) BOM Download 4cb7d55d-27a4-4b6d-adfb-54cc9e970b2e

Software


Title
Date
Pipeline ADC Utility (v1.3.10) Download 19 Aug 2020