This product is no longer available for sale. For a direct replacement, please use the following evaluation board: MCP37X1X-200 12-bit 200 Evaluation Board (ADM00707)
The MCP37X1X-200, 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) provides the opportunity to evaluate the performance of the MCP37X1X-200 Device Family. With the MCP37D11-200, 12-bit 200 Msps pipelined A/D converter on-board, the user can evaluate the functionality of the 12-bit 200 Msps A/D converters and the digital signal processing features. With the help of a compatible data capture card, the evaluation board can provide the user with performance analysis features through the PC GUI.
For proper operation, this evaluation board must be used with the following compatible data capture card:
MCP37XXX High-Speed Pipeline ADC Data Capture Card (ADM00506)
Title
|
|||
---|---|---|---|
MCP37211-200/MCP37D11-200 Data Sheet | Download | ||
MCP37X1X-200 12-Bit 200 Msps ADC VTLA Evaluation Kit User's Guide | Download | ||
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) Gerbers | Download | ||
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) BOM | Download | ||
MCP37X1X-200 12-bit 200 Msps ADC VTLA Evaluation Board (ADM00619) Schematics | Download |
Title
|
Date
|
||
---|---|---|---|
Pipeline ADC Utility (v1.3.10) | Download | 19 Aug 2020 |