We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ADM00617

MCP25625 PICTAIL PLUS DAUGHTER BOARD


  • Stand-alone CAN controller & transceiver integrated into a single chip
  • PICtail Plus connector for interfacing with the Explorer 16 and other main boards that have this connector
  • DB9 connector for interconnecting CAN networks using the de facto standard pinout
  • Footprint for terminal block connector for the CAN bus
  • Test points for the MCP25625 pins

Overview


The MCP25625 PICtail™ Plus Daughter Board is a simple Controller Area Network (CAN) board designed to be used with boards containing the PICtail Plus connector. The board also has the PICkit™ Serial connector for interfacing to the PICkit Serial Analyzer tool. The single-chip solution CAN node consists of the MCP25625 CAN Controller with Integrated Transceiver. The PICkit Plus and PICkit Serial connectors allow the board to be interfaced to a variety of PIC® microcontrollers so that the user can develop a CAN node. The board also contains headers and test points for most of the MCP25625 pins that allow the external functions to be monitored/evaluated. Additionally, there are multiple external components and jumper configurations for added flexibility.

Package Contents
  • MCP25625 PICTail Plus Daughter Board (ADM00617)

Documentation


Title
Document Id
MCP25625 CAN Controller with Integrated Transceiver Data Sheet Download bdb15b3b-5f67-4369-9a06-0ff1f9719155
MCP25625 PICtail Daughter Board User's Guide Download 54ed3406-6048-49b1-9a24-daaee06da0e2
MCP25625 PICTail Plus Daughter Board (ADM00617) Layouts Download 0179f048-f96c-4935-9526-d13c2f241bcb
MCP25625 PICTail Plus Daughter Board (ADM00617) Gerbers Download de7b272b-05fe-4414-a347-e05d6b381f52
MCP25625 PICTail Plus Daughter Board (ADM00617) BOM Download 7a41d74c-d0c6-46a9-bc9f-68ee438e169b
MCP25625 PICTail Plus Daughter Board (ADM00617) SCH Download 527486a2-0473-484f-9b1a-74a9240375c1

Software


Title
Date
MCP25625 PICTail Plus Daughter Board (ADM00617) Firmware Download 26 Feb 2016