Powered by one-cell Alkaline, NiCD, or NiMH battery or by external power supply
Input voltage range (VIN): 0.65V to 2V, with VIN < VOUT, after start-up
Start-up voltage: 0.8V at full load
MCP1643 PWM switching frequency: 1 MHz
RGB multiplexing frequency: 70 Hz
Fixed output current for all colors: 350 mA
Start/Stop functions with push buttons
Demonstration program
The MCP1643 RGB LED Driver Demonstration Board is used to evaluate and demonstrate Microchip Technology’s MCP1643 product. This board demonstrates the MCP1643 in a boost LED driver application supplied by one AA battery, or from an external voltage source, which drives each color of the RGB LED separately at a frequency of 70Hz with a constant current of 350mA. The RGB LED is driven by a microcontroller with 3 PWM signals and by modifying the duty cycle using individual potentiometers for each signal, the brightness of each color can be adjusted. When in shutdown, the current consumed from the battery is typically less than 1.2µA.
1x MCP1643 RGB LED Driver Demonstration Board (ADM00612)
Title
|
|||
---|---|---|---|
MCP1643 RGB LED Driver Demonstration Board (ADM00612) Schematic | Download | ||
MCP1643 RGB LED Driver Demonstration Board (ADM00612) BOM | Download | ||
MCP1643 RGB LED Driver Demonstration Board (ADM00612) Gerbers | Download | ||
MCP1643 RGB LED Driver User's Guide | Download | ||
MCP1643 Data Sheet | Download |
Title
|
Date
|
||
---|---|---|---|
MCP1643 RGB LED Driver Demonstration Board (ADM00612) Firmware | Download | 22 Dec 2016 |