• PC software allows controlling and monitoring the MCP8063 3-Phase Fan Controller via USB connection
• VDD voltage control and IDD current measurement
• PWM control for speed setting
• FG measurement for speed monitoring
• Automated test measurement
The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Kit allows the control and monitoring of Microchip 12V fan driver devices, such as the MCP8063 or MTD6501, using a PC software connected to the demo board via a USB connection. The MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Board software provides several features, such as fan driver power supply control and monitoring, pulse-width modulation (PWM) control, and speed and current consumption monitoring. It also allows automatic application testing.
• 1x MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demonstration Board (ADM00532)
• 3x MCP8063 daughter boards (ADM00535)
• 1x Mini-USB cable
Title
|
|||
---|---|---|---|
MCP8063 12V 3-Phase BLDC Demonstration Board User's Guide | Download | ||
MCP8063 Data Sheet | Download | ||
MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demo Kit (ADM00575) BOM | Download | ||
MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demo Kit (ADM00575) Gerbers | Download | ||
MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demo Kit (ADM00575) Schematic | Download |
Title
|
Date
|
||
---|---|---|---|
MCP8063 12V 3-Phase BLDC Sensorless Fan Controller Demo Kit (ADM00575) Software | Download | 02 Dec 2014 |