Part Number: ADM00557

MCP8024 TQFP BLDC MOTOR DRIVER EVALUATION BOARD


  • Input Operating Voltage Range: +7.0V to +28V
  • Maximum of 500 mA of gate drive current for external N-Channel MOSFETs
  • Drives up to a 15 Amp BLDC motor
  • 750 mW Buck Regulator with resistor programmable output voltage
  • RESET momentary contact switch
  • Two Spare user programmable momentary contact switches
  • PWM signal LED indicators
  • 100 pin dsPIC PIM header for use with MA330017 compatible PIMs
  • PICkit 3,Real Ice, and ICD3 debugger interfaces
  • Speed control potentiometer
  • Terminal block for 5V or 12V Hall effect sensors
  • SPI and I2C headers for user communications use.
  • Programmable external MOSFET overcurrent protection
  • Programmable PWM deadtime protection
  • Programmable PWM blanking time for current switching spikes
  • Onboard 5v and 12V LDO regulators
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


This product is no longer available for sale.
The MCP8024 TQFP BLDC Motor Driver Evaluation Board demonstrates Microchip’s MCP8024 3-Phase Brushless DC (BLDC) Motor Gate Driver in a BLDC motor drive application. The MCP8024 contains the high-side and low-side drivers for external N-channel MOSFETs. A dsPIC33FJ32MC204 motor control processor is used to supply the PWM inputs to the MCP8024 as well as handle the high-speed Analog-To-Digital Conversion (ADC) required for 40 KHz PWM operation. The MCP8024 onboard UART is used to configure the MCP8024 and to send fault information to the dsPIC controller. The evaluation board firmware uses a 6-step trapezoidal drive control algorithm to demonstrate the MCP8024 capabilities.

Devices Supported: MCP8024, dsPIC33FJ32MC204
Package Contents
  • 1x MCP8024 TQFP BLDC Motor Driver Evaluation Board (ADM00557)
  • 1x dsPIC33FJ32MC204 Plug-In-Module (MA330017)

Documentation


Title
Document Id
MCP8024 Data Sheet Download 16916723-0d6e-4662-a123-97fdb766241e
MCP8024 TQFP BLDC Motor Driver Evaluation Board User's Guide Download 93e474ea-239c-4413-858f-28efbab604c1
MCP8024 TQFP BLDC Motor Driver Evaluation Board (ADM00557) Schematics Download b9820703-098e-4283-b3a7-6f06d77cc7d7

Software


Title
Date
MCP8024 TQFP BLDC Motor Driver Evaluation Board (ADM00557) Firmware Download 16 Dec 2013