Part Number: ADM00556

MCP1642B TWO-CELLS TO USB POWER EVALUATION BOARD


• It can be powered by two AA batteries or external power supply
• Input voltage range (V IN ): 1.8V to 5.5V, with V IN  V OUT
• Minimum start-up voltage: 1.8V at V OUT = 5.0V and I OUT = 1 mA, resistive load
• Output voltage: 5.0V
• Output current: typical 700 mA @ 5V output, 2.8V input
• PWM operation
• PWM switching frequency: 1 MHz
• Power Good indicator 2 mA LED
• Enable state selectable using EN switch
• Peak input current limit of 1.8A
• Overtemperature protection (if the die temperature exceeds +150°C, with 35°C hysteresis)
• USB A output connector

Overview


The MCP1642B Two-Cells to USB Power Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP1642B Switching Boost Regulator. This board demonstrates the MCP1642B capabilities in a boost-converter application supplied from two AA batteries or from an external voltage source. A USB cable can be connected to the output of MCP1642B Two-Cells to USB Power Evaluation Board and used to provide power to portable electronic devices when necessary. It can be used to evaluate the MSOP-8 package. The MCP1642B Two-Cells to USB Power Evaluation Board was developed to help engineers reduce the product design cycle time. On the MCP1642B Two-Cells to USB Power Evaluation Board, the output voltage has the value of 5.0V (the fixed value MCP1642B-50 device is used), resulting in a simple and compact application. The footprints for RT and RB (resistor divider connected to the FB pin) are not populated and will only be used if MCP1642B-ADJ, the adjustable option, will be tested. An enable (EN Switch selection) is used to enable and disable the converter. When enabled, the MCP1642B will regulate the output voltage; when disabled, the MCP1642B will disconnect the path from input to output for “true-disconnect”.
Package Contents
• 1x MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556)
• 1x USB cable

Documentation


Title
Document Id
MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556) BOM Download e6a22f6c-3d22-4946-bead-3bf193343c0f
MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556) Gerbers Download c05611e1-50f2-462d-aa2b-d62fd4ba468d
MCP1642B Two-Cells to USB Power Evaluation Board (ADM00556) Schematics Download 6afdc34d-ec54-4a57-b16e-5bc163632e2d
MCP1642B/D Data Sheet Download 301df386-cd46-4933-90a4-c1ddd94db70a