Part Number: ADM00522

MCP3913 EVALUATION BOARD


  • Six-channel ADC MCP3913 output display using serial communication to the PC software interface
  • Simultaneous 57 ksps at OSR32 address loop ALL or 95 dB SINAD at OSR512 performance on MCP3913
  • System and ADC performance analysis through graphical PC software showing noise histogram, frequency domain (FFT), time domain scope plot, and statistical numerical analysis
  • Robust hardware design with analog grounding and analog/digital separation, allowing low noise evaluation of the MCP3913 device; includes separate power supplies and power planes on a 4-layer board 
  • PICtail™ Plus connectors for Explorer 16 daughter board compatibility
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The MCP3913 ADC Evaluation Board for 16-Bit MCUs system provides the opportunity to evaluate the performance of the MCP3913 six-channel AFE. It also provides a development platform for 16-bit PIC® based applications, using existing 100-pin PIC microcontroller Plug-in Module (PIM) systems that are compatible with the Explorer 16 and other high pin count PIC® based demo boards. The system comes with a programmed PIC24FJ256GA110 PIM module that communicates with the Hi-Resolution ADC Utility (formerly the Energy Management Utility) software for data exchange and ADC setup via a USB connection to the board.

Devices Supported: MCP3913

Package Contents
  • 1x MCP3913 Evaluation Board (ADM00522) 
  • 1x PIC24FJ256GA110 PIM
  • 1x Mini-USB cable

Documentation


Title
Document Id
MCP3913 Data Sheet Download 47ce3edc-9a6c-4315-8b66-51bcc80dc098
MCP3913 ADC Evaluation Board for 16-Bit MCUs User's Guide Download 3a0d7948-c6ff-446a-8f7c-212203d66c26
MCP3913 and MCP3914 Evaluation Board (ADM00522, ADM00523) Gerbers Download 755f01a9-1161-4037-94ba-ef45d7bc8715
MCP3913 Evaluation Board (ADM00522) BOM Download f1028209-a45d-4579-8027-2f4303a9f4fe
MCP3913 Evaluation Board (ADM00522) Schematics Download 3a905f17-d0d4-417f-a1da-98241f954a53
ADM00522-ADM00523-R4 Design Files Download 75b1f963-f5a7-4e57-bff8-0aced8d1cd66

Software


Title
Date
Energy Management Utility (v1.4.5) Download 25 Jan 2022
Hi-Resolution ADC Utility (v1.7.1) Download 13 Aug 2024
MCP3913 Evaluation Board (ADM00522) Firmware Download 11 Oct 2013